??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Moldon Poly. Urethane - 500-1,400lbs.
Bill of material
W-6204-MPU-RB
Part Number
W-6204-MPU-RB
Series
Moldon Poly. Urethane
Diameter
Inch
Tread Width
Inch
Bearing Type
Hub Length
1 13/16 Inch
Standard Bore
1/2 Inch
Capacity
700 lbs.
Weight
1.09 lbs.
Color
Red
Side Washers
Thread Guards
Durometer
50 - 60 D Scale
Previews
3D
Dimension
2D
Download CAD models