??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 850M - Model 850M
Bill of material
0220-74501
Part Number
0220-74501
Model Number
850M
Ratio
Style
Gear Type
SP
Frame Size
N/A
Output Diameter
40 mm
Description
850M 1/1 A,B SP 40MM
Product Type
Bevel
Product Line
Metric Bevel Gear Drives
Input Type
Shaft
Input Diameter
40 mm
Output Type
Hollow Bore
A
40.010/39.978 mm
B
12.00/11.95 mm
C
5 mm
D
4 mm
E
70.6 mm
F1
81.068 mm
F2
8 mm
G
295 mm
H
392 mm
I
115.126 mm
J
83 mm
K
166 mm
L
M12 x 1.75 mm
M
25 mm
N
135 mm
O
270 mm
P
104 mm
R
208 mm
S
1/2 Inch Inch
T
40.000/40.063 mm
U
60 mm
V
12.00/12.05 mm
W
3.3 mm
Previews
3D
Dimension
2D
Download CAD models