??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 432867 - Hinge for marine application - Stainless steel 316
Bill of material
Béné Inox 432867-92
Référence
432867-92
L
92
B
36 mm
H1
5 mm
D1
5.400 mm
D2
10.0 mm
NBR
4
Previews
3D
Dimension
2D
Download CAD models