??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 432041 - Hinge for marine application - Stainless steel 316
Bill of material
Béné Inox 432041-52X70
Référence
432041-52X70
AXB
52x70 mm
C
1.2 mm
D
4 mm
S
5.2 mm
Previews
3D
Dimension
2D
Download CAD models