??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 232039 - Heavy duty hinge 304
Bill of material
Béné Inox 232039-65X230
Référence
232039-65X230
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
AXB
65 x 230
C
4 mm
D
10 mm
E
39
S
6.5 mm
Previews
3D
Dimension
2D
Download CAD models