??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
MMT. - Handle
Bill of material
Handle MMT.130 M5
Code
mm
Description
L
mm
F
mm
d
M5
d1
18 mm
h
mm
h1
43 mm
h2
8 mm
h3
mm
B
10 mm
l
16 mm
l1
mm
p
13 mm
Weight
g
F
mm
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models