??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
MMS-P - Programmable magnetic switch
Bill of material
SCHUNK-0301370 MMS-P 22-S-M8-PNP
ID
Description
Further product information
To the product page
EPLAN Data Portal
Switching function
Closer
Type of switching
PNP
typical switching time
0.001 s
Product weight
kg
Min. ambient temperature
5 °C
Max. ambient temperature
55 °C
Tightness IP (sensor)
67
Tightness IP (sensor, connected)
67
LED display in sensor
yes
Type of voltage
DC
Nominal voltage
24 V
Min. voltage
12 V
Max. voltage
30 V
Voltage drop
2.2 V
Max. switching current
0.1 A
Cable diameter D
2.6 mm
Min. bending radius (dynamic)
39 mm
Min. bending radius (static)
26 mm
Number of wires
4
Wire cross section
0.08 mm^2
Cable length L
cm
Cable connector/cable end
Customs tariff number
85365019
Previews
3D
2D
Download CAD models