??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
SCHUNK
Description
MMS - MMS electronic magnetic switches
Bill of material
SCHUNK-0301044 MMSK 22-S-PNP-SA
ID
Description
Further product information
To the product page
EPLAN Data Portal
Switching function
closer
Type of switching
Product weight
kg
min. ambient temperature
°C
max. ambient temperature
70 °C
Tightness IP (sensor)
67
Tightness IP (sensor, connected)
67
LED display in sensor
Type of voltage
DC
Nominal voltage
24 V
min. voltage
10 V
max. voltage
30 V
Voltage drop
V
max. switching current
A
Cable diameter D
mm
min. bending radius (dynamic)
mm
min. bending radius (static)
mm
Number of wires
3
wire cross section
0.14 mm^2
Cable length L
cm
Cable connector / cable end
Customs tariff number
85365005
Previews
3D
2D
Download CAD models