??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
MLP - Side handles with protection
Bill of material
Side handles with protection MLP.142-B M4
Code
Description
L
142 mm
F
120 mm
? d G7
f1
8 mm
H.
22 mm
h1
19.5 mm
B
21 mm
b1
18 mm
l1
107 mm
HOT SPRUE/HOT RUNNER MOLDING SYSTEMS
mm
F1
N
F2
2800 N
L2
3 J
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models