??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MK 0475 - MK-Series
Bill of material
MK 0475.24-02-55-332.5 FAA/MAA
Article number
MK 0475.24-02-55-332.5 FAA/MAA
Series
MK 0475
Opening variant
Installation variants
Inner link width
mm
값 입력 BI
Inner link width
mm
cm
inch
ft
Outer link width
41 mm
Inner height
28 mm
Outer link height
39 mm
Chain length
332.5 mm
Stay variant
RD
Bending radii
mm
Travel length
mm
값 입력 LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
값 입력 LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
값 입력 ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
149
Pitch
47.5 mm
Info PDF
PDF Catalog
미리보기
3D
치수도
2D
CAD모델 다운로드