??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Micro Card Edge 40pin S4 SMT reel
Bill of material
HARTING 15010404601042
Product number of the Manufacturer
15010404601042
Preview
Short Description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 40
Long Description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 40, Copper alloy, Au over Pd/Ni, Mating side, Sn/Ni, Termination side, Liquid crystal polymer (LCP), Black
Manufacturer Type Description
Micro Card Edge 40pin S4 SMT reel
Alternative product number
15 01 040 4601 042
Manufacturer Name
HARTING
Delivery Time
56
Suitable for printed-circuit board thickness
1.600 mm
Type of packaging
Castor
Material of the contact coat
Nickel/gold, Mating side, Sn/Ni, Termination side
Material of the contact
Other copper alloys
rated current
1.900 A
Number of rows
2
Pole number
40
Manufacturer product description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 40
Manufacturer product designation
Micro Card Edge 40pin S4 SMT reel
Grid dimensions 2
0.800 mm
Type of PCB contacting
Reflow soldering termination (SMT)
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
200
Quantity Scale
200
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型