??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Micro Card Edge 100pin S4 SMT reel
Bill of material
HARTING 15021004601042
Product number of the Manufacturer
15021004601042
Preview
Short Description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 100
Long Description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 100, Copper alloy, Au over Pd/Ni, Mating side, Sn/Ni, Termination side, Liquid crystal polymer (LCP), Black
Manufacturer Type Description
Micro Card Edge 100pin S4 SMT reel
Alternative product number
15 02 100 4601 042
Manufacturer Name
HARTING
Delivery Time
70
Suitable for printed-circuit board thickness
1.600 mm
Type of packaging
Castor
Material of the contact coat
Nickel/gold, Mating side, Sn/Ni, Termination side
Material of the contact
Other copper alloys
rated current
1.900 A
Number of rows
2
Pole number
100
Manufacturer product description
Connectors, Connector, Reflow soldering termination (SMT), Rated current: ‌1.9 A, Contacts: 100
Manufacturer product designation
Micro Card Edge 100pin S4 SMT reel
Grid dimensions 2
0.800 mm
Type of PCB contacting
Reflow soldering termination (SMT)
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
200
Quantity Scale
200
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models