??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
SMC
Description
MHSH3 - Parallel Style Air Gripper 3-Finger Type/Through-hole Type
Bill of material
MHSH3-32D
Bore size
mm
Finger position
mm
输入参数值: POS1
Finger position
mm
cm
inch
ft
Dust cover
Number of fingers
(3) 3 fingers
Port thread type
Action
(D) Double acting
Center pusher
Position
mm
Dust cover type
Auto switch
Lead wire length
Number of auto switches
Thread on/off
预览
3D
尺寸标注
2D
下载CAD模型