您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MGGMF40-75-HN
SMC
bp2_combination_cylinder
MGG Guide Cylinder
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/mgg/mgg_l_asmtab.prj},{NB=MGGMF40-75-HN(0_0_0)},{BORE=40},{SMAX1=300},{SMAX2=1400},{A=140},{AA=17},{AB=19},{AC=10.0},{AD=120},{AE=40},{AFX1=8},{AFX2=1.25},{AFX3=16},{AG=170},{AH=186},{AI=134},{AJ=150},{AK=9.0},{AL1X=12},{AL2X=12},{AM=105},{AN=175},{AOX1=8},{AP=45},{B=170},{C=20.0},{D=100},{E=150},{F=9.0},{GX1=14.0},{GX2=10.0},{HX1=12},{HX2=1.75},{HX3=21},{I=50},{J=93},{K=95},{L=134},{M=50},{N=75},{OX1=8},{OX2=1.25},{OX3=16},{PX1=9.728},{QX1=41.0},{QX2=13.0},{RX1=12},{RX2=15},{RX3=11},{S=47},{T=20},{U=138},{V=84},{W=62},{X=56},{YX1=109},{YX2=118},{YX3=111},{Z=238},{HN=52.5},{HR=38.3},{ASW11A=35.0},{BEARING=M},{THREAD=},{LOCK=H},{MANUAL=N},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=75},{POS=0},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
MGG - Guide cylinder/End lock type
Bill of material
MGGMF40-75-HN
Bore size
40
40
mm
Mounting type
(F) Front flange
(F) Front flange
Bearing type
(M) Slide bearing
(L) Ball bushing
(M) Slide bearing
(L) Ball bushing
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Lock position
(H) With head side locking
(R) With rod side locking
(H) With head side locking
(R) With rod side locking
Manual release type
(N) Non-locking type
(L) Locking type
(N) Non-locking type
(L) Locking type
Auto switch
(-) Without autoswitch
M9N
M9P
M9B
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NAV
M9PAV
M9BAV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
H7C
H7NF
A90
A93
A96
A90V
A93V
A96V
B54
B64
B59W
C73C
C80C
(-) Without autoswitch
M9N
M9P
M9B
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NAV
M9PAV
M9BAV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
H7C
H7NF
A90
A93
A96
A90V
A93V
A96V
B54
B64
B59W
C73C
C80C
Lead wire length
N/A
N/A
m
Number of auto switches
N/A
N/A
Stroke
75.000
100.000
125.000
150.000
200.000
250.000
300.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型