??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
ME 1250 - ME-Series
Bill of material
ME 1250.71.RE.180-875 FU/MU
Article number
ME 1250.71.RE.180-875 FU/MU
Series
ME 1250
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
116 mm
Inner height
72 mm
Outer link height
96 mm
Chain length
875 mm
Stay variant
RE
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
456 mm
Pitch
125 mm
Module designation
-
Standard/Ultra abrasion proof/Offroad
Chain height with glide shoes
0.0 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models