??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-16 - Geometry
Bill of material
MDSL0171-16
Model Number
MDSL0171-16
Mounting Positions
Conduit Hole Position
A
710 mm
AA
4 Inch
AB
625.42 mm
AC
518.35 mm
AE
367.95 mm
AF
232.5 mm
B
750 mm
BA
254 mm
C
1584.275 mm
D
367.95 mm
E
292.1 mm
ES
267 mm
2F
635 mm
G
40 mm
H
28.6 mm
J
160 mm
K
140 mm
N-W
295.275 mm
O
729.95 mm
P
810 mm
R
96.951 mm
S
25.4 mm
T
110 mm
U
111.125 mm
V
288.93 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models