??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-08-440HP-PREM - Geometry
Bill of material
MDSL0151-08-440HP-PREM
Model Number
MDSL0151-08-440HP-PREM
Mounting Positions
Conduit Hole Position
AA
3 Inch
AB
526.6593 mm
AC
417 mm
AF
232.5 mm
AG
1472.4491 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
600.5 mm
C
1586.7491 mm
ES
96.012 mm
EU
44.385 mm
EW
9.5 mm
EX
19 mm
OX
880.8939 mm
P
549.6013 mm
R
46.863 mm
S
12.7 mm
U
53.9625 mm
V
114.3 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models