??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0121-01 - 143T/145T EQPIII Purchased Motor Geometry
Bill of material
MDSL0121-01
Model Number
MDSL0121-01
Mounting Positions
Conduit Hole Position
A
176 mm
AA
19.05 mm
AB
178 mm
AC
134.62 mm
AE
118.872 mm
AF
41.91 mm
B
149 mm
BA
57.15 mm
C
336.3 mm
D
88.9 mm
E
69.85 mm
ES
36 mm
2F
127 mm
FF
101.6 mm
G
9 mm
H
8.73125 mm
J
40 mm
M
113.538 mm
N-W
57.15 mm
O
190.5 mm
P
203.2 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
107.0997 mm
XN
96.52 mm
Previews
3D
Dimension
2D
Download CAD models