??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-12B-UZ-EQPIII - 507UZ ODP Geometry
Bill of material
MDSL0051-12B-UZ-EQPIII
Model Number
MDSL0051-12B-UZ-EQPIII
Mounting Positions
Conduit Hole Position
A
635 mm
AA
91 mm
AB
603.0192 mm
AC
473 mm
AE
397 mm
AF
220 mm
B
630 mm
BA
215.9 mm
C
1278.9 mm
D
317 mm
E
254 mm
ES
254 mm
2F
558.8 mm
G
37.5 mm
H
23.8125 mm
J
140 mm
K
120 mm
M
490.3 mm
N-W
295.3 mm
O
649.5 mm
P
635 mm
R
83.8585 mm
S
25.4 mm
T
110 mm
U
98.425 mm
V
288.925 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models