??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-10C-TS-EQPIII - 447TS ODP Geometry
Bill of material
MDSL0051-10C-TS-EQPIII
Model Number
MDSL0051-10C-TS-EQPIII
Mounting Positions
Conduit Hole Position
A
560 mm
AA
91 mm
AB
540.0192 mm
AC
410 mm
AE
359 mm
AF
220 mm
B
579.5 mm
BA
190.5 mm
C
1002.15 mm
D
279 mm
E
228.6 mm
ES
76.2 mm
2F
508 mm
G
29.4 mm
H
20.6375 mm
J
110 mm
K
120 mm
M
439 mm
N-W
120.65 mm
O
569 mm
P
560 mm
R
62.04 mm
S
19.05 mm
T
90 mm
U
73.025 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models