??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-07B-TS-EQPIII - Geometry
Bill of material
MDSL0051-07B-TS-EQPIII
Model Number
MDSL0051-07B-TS-EQPIII
Mounting Positions
Conduit Hole Position
A
416 mm
AA
91 mm
AB
375.3555 mm
AC
311 mm
AE
308.5 mm
AF
140 mm
B
366 mm
BA
149.23 mm
C
699.555 mm
D
228.5 mm
G
21.6 mm
J
90 mm
K
75 mm
H
17.4625 mm
E
177.8 mm
ES
50.8 mm
2F
311.15 mm
N-W
95.25 mm
M
299.5 mm
O
463.5 mm
P
465 mm
R
40.225 mm
S
12.7 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Previews
3D
Dimension
2D
Download CAD models