??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-05 - Geometry
Bill of material
MDSL0041-05
Model Number
MDSL0041-05
Mounting Positions
Conduit Hole Position
A
333 mm
AA
1.5 mm
AB
374.4904 mm
AC
287 mm
AE
177.7 mm
AF
120 mm
B
339 mm
BA
120.65 mm
C
711.875 mm
D
177.7 mm
G
19.5 mm
J
60 mm
K
90 mm
H
14.2875 mm
E
139.7 mm
ES
82.55 mm
2F
279.4 mm
N-W
117.475 mm
M
257.05 mm
O
375.2 mm
P
377 mm
R
40.411 mm
T
60 mm
S
12.750 mm
U
47.625 mm
V
111.125 mm
XL
261.7192 mm
XN
222 mm
Previews
3D
Dimension
2D
Download CAD models