??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-40US - Geometry
Bill of material
MDSL0031-40US
Model Number
MDSL0031-40US
Mounting Positions
Conduit Hole Position
A
710 mm
AA
4.5 Inch
AB
770.0370 mm
AC
587.35 mm
AE
368 mm
AF
235 mm
B
1070.3 mm
BA
254 mm
C
1832.45 mm
D
368 mm
E
292.1 mm
ES
126.8875 mm
2F
914.4 mm
G
40 mm
H
28.6 mm
J
160 mm
K
235.15 mm
M
491 mm
N-W
158.75 mm
O
768 mm
P
845.7625 mm
R
79.603 mm
S
22.225 mm
T
131.5 mm
U
92.075 mm
V
152.4 mm
XL
594.1323 mm
XN
360 mm
Previews
3D
Dimension
2D
Download CAD models