??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-02 - Parts
Bill of material
MDSL0031-02
Model Number
Mounting Positions
Conduit Hole Position
A
222.0 mm
AA
0.75 Inch
AB
213.87 mm
AC
163 mm
AE
114.3 mm
AF
80 mm
B
168 mm
BA
69.85 mm
C
392.55 mm
D
114.3 mm
G
13 mm
I
25 mm
J
40.0 mm
H
11.1125 mm
E
95.25 mm
ES
45.5 mm
2F
139.7 mm
N-W
69.85 mm
M
135 mm
O
239.3 mm
P
254 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
154.25 mm
XN
122 mm
Previews
3D
Dimension
2D
Download CAD models