??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0019-01 - Parts
Bill of material
MDSL0019-01
Model Number
MDSL0019-01
Mounting Positions
Conduit Hole Position
AA
28.2 mm
AC
139 mm
AF
58 mm
C
465.98 mm
ES
36 mm
N-W
57.15 mm
P
212.56 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XN
115 mm
XL
134.2296 mm
Previews
3D
尺寸
2D
下載CAD模型