??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-06 EQP - Geometry
Bill of material
MDSL0011-06EQP
Model Number
MDSL0011-06EQP
Mounting Positions
Conduit Hole Position
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AF
140 mm
C
792.6 mm
ES
98.425 mm
N-W
133.35 mm
M
292.1 mm
P
390 mm
R
46.863 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
244.4588 mm
XN
178 mm
Previews
3D
尺寸
2D
下載CAD模型