??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0009-01 - Parts
Bill of material
MDSL0009-01
Model Number
MDSL0009-01
Mounting Positions
Conduit Hole Position
A
178 mm
AA
28.2 mm
AC
143 mm
AE
88.9 mm
AF
58 mm
B
149 mm
BA
57.15 mm
C
465.98 mm
D
88.9 mm
G
10 mm
J
42 mm
H
8.731 mm
E
69.85 mm
ES
36 mm
2F
127 mm
N-W
57.15 mm
O
195.18 mm
P
195.03 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XN
115 mm
XL
134.2296 mm
Previews
3D
Dimension
2D
Download CAD models