??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0008-22 447T - Steve Weiss Motors
Bill of material
MDSL0008-22-447T
Model Number
MDSL0008-22-447T
Mounting Positions
F3
Conduit Hole Position
A
555 mm
AA
3.00 Inch
AB
511.6593 mm
AC
402 mm
AE
279.2 mm
AF
232.5 mm
AH
120.65 mm
AJ
508 mm
AK
457.2 mm
B
580 mm
BA
291.15 mm
BB
6.35 mm
BD
558 mm
BE
25.4 mm
BF
20.6375 mm
C
1239.3 mm
D
279.2 mm
E
228.6 mm
ES Min.
76.2 mm
2F
508 mm
G
27 mm
H
21.844 mm
J
107.5 mm
K
120 mm
M
495.15 mm
N-W
120.65 mm
O
559.2 mm
P
570 mm
T
90 mm
V
114.3 mm
U
60.325 mm
R
51.333 mm
S
15.925 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models