??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-06 SS EQPIII - Geometry
Bill of material
MDSL0006-06SSEQPIII
Model Number
MDSL0006-06SSEQPIII
Mounting Positions
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AE
203 mm
AF
140 mm
B
385 mm
BA
133.35 mm
C
755 mm
D
203 mm
G
23 mm
J
80 mm
H
17.4525 mm
E
158.75 mm
ES
50.8 mm
2F
304.8 mm
N-W
95.25 mm
M
292.6 mm
O
403 mm
P
390 mm
R
40.411 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Previews
3D
Dimension
2D
Download CAD models