??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-04 - Parts
Bill of material
MDSL0006-04
Model Number
MDSL0006-04
Mounting Positions
Conduit Hole Position
A
311.8 mm
AA
44 mm
AB
312.9158 mm
AC
251.5 mm
AE
158.65 mm
AF
70 mm
B
298 mm
BA
107.95 mm
C
614.05 mm
D
158.65 mm
G
21 mm
J
58 mm
H
14.2875 mm
E
127 mm
ES
73.1 mm
2F
254 mm
N-W
101.6 mm
M
241.4 mm
O
341.15 mm
P
322.81 mm
R
35.9 mm
S
9.575 mm
T
51 mm
U
41.275 mm
V
95.25 mm
XL
176.0515 mm
XN
155 mm
Previews
3D
Boyut
2D
CAD modeli indir