??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-02 EQPIII - Geometry
Bill of material
MDSL0006-02-EQPIII
Model Number
MDSL0006-02-EQPIII
Mounting Positions
Conduit Hole Position
A
222 mm
AA
28.2 mm
AB
193.6288 mm
AC
158 mm
AE
114.3 mm
AF
58 mm
B
168 mm
BA
69.85 mm
C
392.55 mm
D
114.3 mm
G
12 mm
I
25 mm
J
40 mm
H
11.1125 mm
E
95.25 mm
ES
45.5 mm
2F
139.7 mm
N-W
69.85 mm
M
142.9 mm
O
239.3 mm
P
242.9 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
134.2296 mm
XN
115 mm
Previews
3D
Dimension
2D
Download CAD models