??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-33 - Part
Bill of material
MDSL0001-33
Model Number
MDSL0001-33
Mounting Positions
Conduit Hole Position
A
560 mm
AA
118 mm
AB
645.0193 mm
AC
515 mm
AE
279 mm
AF
220 mm
B
880 mm
BA
190.6 mm
C
1381.75 mm
D
279 mm
G
35 mm
J
115 mm
K
350 mm
H
20.64 mm
E
228.6 mm
ES
76.2 mm
2F
707 mm
N-W
120.65 mm
M
547.5 mm
O
633 mm
P
708 mm
R
51.333 mm
S
15.875 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models