??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-18 - Geometry
Bill of material
MDSL0001-18
Model Number
MDSL0001-18
Mounting Positions
Conduit Hole Position
A
630 mm
AA
118 mm
AB
661.3693 mm
AC
531.35 mm
AE
317 mm
AF
220 mm
B
1010 mm
BA
215.9 mm
C
1822.075 mm
D
317 mm
G
65 mm
J
160 mm
H
28.6 mm
E
254 mm
ES
254 mm
2F
812.8 mm
N-W
295.275 mm
M
630 mm
O
665 mm
P
748 mm
R
96.951 mm
S
25.476 mm
T
131.5 mm
U
111.125 mm
V
288.925 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
尺寸
2D
下載CAD模型