??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-13 - Geometry
Bill of material
MDSL0001-13
Model Number
MDSL0001-13
Mounting Positions
Conduit Hole Position
A
630 mm
AA
118 mm
AB
615.0193 mm
AC
485 mm
AE
317 mm
AF
220 mm
B
530 mm
BA
215.9 mm
C
1435.3 mm
D
317 mm
G
38.0 mm
J
140 mm
K
120 mm
H
23.8 mm
E
254 mm
ES
254 mm
2F
457.2 mm
N-W
295.3 mm
M
439.5 mm
O
627 mm
P
617.6 mm
R
84.049 mm
S
25.476 mm
T
131.5 mm
U
98.425 mm
V
288.925 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models