??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MC 0650 - MC-Series
Bill of material
MC 0650.75.RS.75-455 FU/MU
Article number
MC 0650.75.RS.75-455 FU/MU
Series
MC 0650
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
109 mm
Inner height
38 mm
Outer link height
57 mm
Chain length
455 mm
Stay variant
Mounting frame stay inside heights
mm
RMA width
mm
RMA width
0 mm
RMA width
mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
207 mm
Pitch
65 mm
Module designation
-
Standard/Ultra abrasion proof/Offroad
Chain height with glide shoes
0.0 mm
Info PDF
PDF Catalog
Previews
3D
Boyut
2D
CAD modeli indir