??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MC 0320 - MC-Series
Bill of material
MC 0320.25.02.37-224 FA/MA
Article number
MC 0320.25.02.37-224 FA/MA
Series
MC 0320
Opening variant
Installation variants
Inner link width; Standard: 25;29;37;39;49;69;89;109;124;149
mm
Enter value for BI
Inner link width; Standard: 25;29;37;39;49;69;89;109;124;149
mm
cm
inch
ft
Outer link width
36 mm
Inner height
19 mm
Outer link height
27.5 mm
Chain length
224 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief
Connection height
101.5 mm
Pitch
32 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
プレビュー
3D
情報
2D
ダウンロード(CADデータ)