??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Elesa+Ganter
Description
MBT-GW - Knobs with integral digital-analogue gravity position indicator
Bill of material
Knobs with integral digital-analogue gravity position indicator MBT.70-GW12-0005.0-D
Code
Description
Dial direction
D
70 mm
L
52 mm
d1
28 mm
d2
22 mm
l1
19 mm
d H7
10 mm
h
22 mm
C
60 mm
R
51 mm
Weight
195 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models