您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MBHE 16 13 8 6 63 M2 (Hss) MBHE 13 8 6 63 M2 (Hss)
Rigon
Blanking die-sets
punozni_usa
Powered by
CAD模型選擇
{rigon/93_trancia/punozni_usa/mbhe.prj},{NB=MBHE 16 13 8 6 63 M2 (Hss) MBHE 13 8 6 63 M2 (Hss)},{TYPE=MBHE},{TYPEX='MBHE','MBHEC','MBHEH','MBHEK','MBHEJ','MBHEN','MBHEV','MBHEL','MBHEO','MBHER','MBHEY','MBHEZ'},{D=16},{L1=13},{P=8.000},{PX=[8.0:15.97]},{W=6.00},{WX=[6.0:15.97]},{L=63},{L1X=13 ,19, 25},{LX=63,71,80,90,100,110,125},{MAT=M2 (Hss)},{HH=41-55 HRC},{SF=Grinding and lapping},{NOTE=Measurements are carried out on request},{MATX='M2 (Hss)','PS (PS4)'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Rigon
Description
MBHE - MBHE
Bill of material
MBHE 16 13 8 6 63 M2 (Hss) MBHE 13 8 6 63 M2 (Hss)
Code
MBHE 16 13 8 6 63 M2 (Hss)
MBHE 16 13 8 6 63 M2 (Hss)
TYPE
MBHE
MBHEC
MBHEH
MBHEK
MBHEJ
MBHEN
MBHEV
MBHEL
MBHEO
MBHER
MBHEY
MBHEZ
MBHE
MBHEC
MBHEH
MBHEK
MBHEJ
MBHEN
MBHEV
MBHEL
MBHEO
MBHER
MBHEY
MBHEZ
D
16
16
mm
L1
13
19
25
13
19
25
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
mm
Enter value for W
mm
cm
inch
ft
確定
L
63
71
80
90
100
110
125
63
71
80
90
100
110
125
mm
Material
M2 (Hss)
PS (PS4)
M2 (Hss)
PS (PS4)
Head hardness
41-55 HRC
Surface finish
Grinding and lapping
Note
Measurements are carried out on request
Previews
3D
2D
下載CAD模型
生成CAD模型