??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB60-8GM50-E2 - Magnetic Field Sensors
Bill of material
MB60-8GM50-E2
Product Picture
MANUID
MB60-8GM50-E2
Short Description
Magnetic field sensor MB60-8GM50-E2
EAN
4050143029167
Manufacturer Type Description
MB60-8GM50-E2
Material of the housings
Stainless steel
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
75.00 °C
Length of sensor
50 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.050
LENGTH
0.124
WIDTH
0.156
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models