??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
MAJT18 - Monitor Arms for Aluminum Frame 2 Directions Swing High Load
Bill of material
MAJT18
Part No.
MAJT18
Material of Main Body
Low Carbon Steel
Surface Treatment of Main Body
Baking Finish
Material of Fixing Plate for Aluminum Plate
Low Carbon Steel
Surface Treatment of Fixing Plate for Aluminum Plate
Baking Finish
Type Selection
MAJT18
Applicable Aluminum Frame Series (Slot Pitch)
HFS6 (30mm Pitch), HFS8 (40mm Pitch)
Movable Range Right and Left (degree)
180
Movable Range Up and Down (degree)
180
Movable Range Revolving (degree)
360
Withstand Load
9.0 kg
Weight
1.7 kg
Set of Applicable Bolts and Nuts
Previews
3D
Dimenze
2D
Stáhnout CAD model