??
Catalog navigation
CADモデル選択
選択可能な製品数: 18
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MM-95 - Linear Actuators MM 95
Bill of material
47539509
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Version
Material Short description
Edelstahl
Material
Stainless steel housing, piston rod and mounting ends
Stroke length
mm
Stroke length adjustable
mm
Enter value for HUBL
Stroke length adjustable
mm
cm
inch
ft
Lifting speed
mm/s
A1
mm
Stroke Force 1) - Values for pull and push
N
A2
25.5 mm
A3
16 mm
A4
2.5 mm
A5
28 mm
A6
0.0 mm
B1
0 mm
B2
8 mm
C1
45 Grad
D1 - H9
8 mm
D2 - H9
8 mm
D3
95 mm
D4
20 mm
D5
25 mm
D6
20 mm
E1
0 mm
E2
0 mm
ED 2)
%
p 3) - Motor power
kW
Weight
kg
Customs tariff number
85013100
プレビュー
3D
情報
2D
ダウンロード(CADデータ)