??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
MÄDLER
Description
MAE-IZK-M1-RF - Straight-Toothed Internal Gears Made from Stainless Steel, Module 1
Bill of material
22499450
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Stainless steel 1.4305 (AISI 303)
Module
1
Number of teeth
b
10 mm
d
mm
di
mm
DA
mm
Weight
g
Customs tariff number
84839089
Previews
3D
Boyut
2D
CAD modeli indir