??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.990 - Guard safety handles
Bill of material
Guard safety handles M.990/115 EH-6-C3
Code
Description
L
115 mm
F
93.5 mm
h
35 mm
c
37.5 mm
I
19 mm
I1
75.5 mm
I2
9.5 mm
h1
15 mm
d
6.5 mm
h2
6 mm
s
10 mm
Weight
33 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models