??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.478 - Bridge handle
Bill of material
Bridge handle M.478/150-6
Code
37451
Description
M.478/150-6
L
173 mm
F
150±0.5 mm
l
23 mm
h
52.5 mm
B
9 mm
l1
113 mm
h1
9 mm
? d G7
6 mm
Weight
46 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models