??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1053-SST - Offset tubular handles
Bill of material
Offset tubular handles M.1053/30-400-SST
Code
Description
d2
30 mm
f±1
mm
f1
37.5 mm
L
mm
d
8.5 mm
h
68.5 mm
h1
50 mm
h2
17.5 mm
l
42 mm
l1
mm
l2
75 mm
l3
56 mm
F1
N
F1
N
F2
N
F2
N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models