??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1053-P-SST - Offset tubular handles with movable handle shank
Bill of material
Offset tubular handle with movable handle shankM.1053 P/30-395-SST(395)
Code
Description
d2
30 mm
fmax.±1
mm
Enter value for DIM02
fmax.±1
mm
cm
inch
ft
f1
37.5 mm
L
mm
d
8.5 mm
h
68.5 mm
h1
50 mm
h2
17.5 mm
l
42 mm
l1 max.
mm
l2
75 mm
l3
56 mm
l4
27 mm
F1
N
F1
N
F2
N
F2
N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models