??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1053 - Offset tubular handles
Bill of material
Offset tubular handles M.1053/30-700-AN-BK
Code
Description
f±1
mm
f1
37.5 mm
L
mm
d
8.5 mm
H
68.5 mm
H1
50 mm
h2
17.5 mm
l
42 mm
l1
mm
L2
75 mm
l3
56 mm
d2
30 mm
F1
N
F1
N
F2
N
F2
N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models