??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1043/HEI - Tubular handles with high resistivity
Bill of material
Tubular handles with high resistivity M.1043/30-500-HEI
Code
Description
f
mm
L
mm
d
M10
h
78 mm
h1
60 mm
h2
25 mm
h3
17 mm
h4
15 mm
l1
mm
l2
57 mm
l3
18 mm
d2
4 mm
d3
30 mm
C
38 mm
F2
N
F2
N
WEIGHT
g
DIM01X
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models