??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
LV.F-125-ACV & LV.F-125-ACV-AS - Levelling elements for ground mounting
Bill of material
Levelling elements for ground mounting LV.F-125-ACV-M30x186
Code
Description
Rotation
°
D
125 mm
L
mm
L1
mm
l1
64 mm
d
l
mm
s
mm
Max limit static load
40000 N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models