??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
LV.A-ELK - Levelling elements
Bill of material
Levelling element LV.A-80-14-M16x78-ELK
Code
Description
ROT
°
D
mm
D1
70 mm
L
mm
L1
mm
l1
mm
l2
35 mm
d1
33 mm
d2
20 mm
d
M16
l
78 mm
Snodo Ø
14 mm
Load
14000 N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models